AXON-IMX8MLQ18-R40-E32
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 4GB RAM + 32GB EMMC
$128.00
Quantity | Discount (%) | Price |
---|---|---|
1 - 99 | — | $128.00 |
100 - 249 | 5 % | $121.60 |
250 - 499 | 10 % | $115.20 |
500+ | 15 % | $108.80 |
5 in stock (can be backordered)
Specifications
Additional information
Core System | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
AI / Vision Capabilities | ||||||||||||||||
|
||||||||||||||||
Connectivity | ||||||||||||||||
|
||||||||||||||||
Signaling | ||||||||||||||||
|
||||||||||||||||
Video | ||||||||||||||||
|
||||||||||||||||
Audio | ||||||||||||||||
|
||||||||||||||||
Power Specifications | ||||||||||||||||
|
||||||||||||||||
Software Support | ||||||||||||||||
|
||||||||||||||||
Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
Commercial Information | ||||||||||||||||
|