AXON-IMX8MLQ18-R80-E32
AXON SOM NXP I.MX8M PLUS QUAD 1.8GHZ + 8GB RAM + 32GB EMMC
$158.00
Quantity | Discount (%) | Price |
---|---|---|
1 - 99 | — | $158.00 |
100 - 249 | 5 % | $150.10 |
250 - 499 | 10 % | $142.20 |
500+ | 15 % | $134.30 |
5 in stock (can be backordered)
Specifications
Additional information
Core System | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
AI / Vision Capabilities | ||||||||||||||||
|
||||||||||||||||
Connectivity | ||||||||||||||||
|
||||||||||||||||
Signaling | ||||||||||||||||
|
||||||||||||||||
Video | ||||||||||||||||
|
||||||||||||||||
Audio | ||||||||||||||||
|
||||||||||||||||
Power Specifications | ||||||||||||||||
|
||||||||||||||||
Software Support | ||||||||||||||||
|
||||||||||||||||
Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
Commercial Information | ||||||||||||||||
|