EDM-G-IMX8MNQ14-R10-E32-TI

SKU: EDMGIMX8MNQ14R10E32TI Category:

EDM TYPE-G SOM NXP I.MX8M Nano QUAD 1.4GHZ + 1GB LPDDR4 + 32GB EMMC INDUSTRIAL TEMP -40~85C

$91.00

Quantity Discount (%) Price
1 - 99 $91.00
100 - 249 5 % $86.45
250 - 499 10 % $81.90
500+ 15 % $77.35

Available on backorder

x

Specifications

Additional information

Core System
Processor

NXP i.MX8M Nano

Processor Speed

1.4 Ghz

Architecture

ARM Cortex-A53 + M7

PMIC

NXP PCA9450

Memory

1GB LPDDR4

Storage

32GB eMMC

Board-to-Board Connector

260-pin DDR4 SO-DIMM

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

AI / Vision Capabilities
AI / ML

OpenCL CPU: 32 GOPS

Camera

MIPI CSI (4 lanes)

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Signaling
I/O

LAN
MIPI CSI-2
MIPI DSI
USB
USB OTG
I²S
SDIO
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

GC7000UL (2 shaders)
OpenGL® ES 2.0/3.0/3.1, Vulkan®, OpenCL™ 1.2

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Environmental and Mechanical
Dimensions

69.6 x 35mm

Weight

8 grams

Form Factor

EDM Type G

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Industrial: -40°C to +85°C

Certification and Compliance
Certification

Compliant with RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

EDM-G-IMX8M-NANO Block Diagram

Dimensions

EDM-G-IMX8M-NANO Dimensions

SHARE YOUR CART