EDM-IMX8MQ13-R40-E16
EDM System-on-Module based around NXP i.MX8M Quad SoC with 4GB of LPDDR4 memory, 16GB eMMC.
$142.00
Quantity | Discount (%) | Price |
---|---|---|
1 - 99 | — | $142.00 |
100 - 249 | 5 % | $134.90 |
250 - 499 | 10 % | $127.80 |
500+ | 15 % | $120.70 |
Available on backorder
Specifications
Additional information
Core System | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
AI / Vision Capabilities | ||||||||||||||||
|
||||||||||||||||
Connectivity | ||||||||||||||||
|
||||||||||||||||
Signaling | ||||||||||||||||
|
||||||||||||||||
Video | ||||||||||||||||
|
||||||||||||||||
Audio | ||||||||||||||||
|
||||||||||||||||
Power Specifications | ||||||||||||||||
|
||||||||||||||||
Software Support | ||||||||||||||||
|
||||||||||||||||
Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
Commercial Information | ||||||||||||||||
|