EDM1-IMX6Q10-R20-E16-TI

SKU: EDM1IMX6Q10R20E16TI Categories: ,

EDM System-on-Module based around NXP i.MX6 Quad SoC with 2GB of DDR3 memory, 16GB eMMC, Industrial Temp -40~85C.

$179.00

Quantity Discount (%) Price
1 - 99 $179.00
100 - 249 5 % $170.05
250 - 499 10 % $161.10
500+ 15 % $152.15

Available on backorder

x

Specifications

Additional information

Core System
Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A9

PMIC

NXP MMPF0100

Memory

2GB DDR3

Storage

16GB eMMC

Board-to-Board Connector

EDM connector (314-pin MXM3)

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

AI / Vision Capabilities
Camera

MIPI CSI (4 lanes)

Connectivity
Network LAN

1x Atheros AR8035 Gigabit LAN

Signaling
I/O

HDMI
LVDS
TTL RGB
LAN
MIPI CSI-2
MIPI DSI
PCIe
SATA
USB
USB OTG
I²S
SPDIF
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Vivante GC2000 (Dual/Quad)
Vivante GC320 (2D Composition)
Vivante GC355 (Dual / Quad)

Video Decode

1080p60 H.264 (Dual/Quad)

Video Encode

BP/Dual 720p

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Commercial Linux
Real Time OS

Environmental and Mechanical
Dimensions

82 x 60 mm

Weight

20 grams

Form Factor

EDM Type 1

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Industrial: -40°C to +85°C

Certification and Compliance
Certification

Compliant with RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Block Diagram

EDM1-IMX6-eMMC Block Diagram

Dimensions

EDM1-IMX6 Dimensions

SHARE YOUR CART