EDM1-IMX6S10-R05-MSD
EDM System-on-Module based around NXP i.MX6 Solo SoC with 512MB of DDR3 memory, SD card slot.
$69.00
Quantity | Discount (%) | Price |
---|---|---|
1 - 99 | — | $69.00 |
100 - 249 | 5 % | $65.55 |
250 - 499 | 10 % | $62.10 |
500+ | 15 % | $58.65 |
9 in stock (can be backordered)
Specifications
Additional information
Core System | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
AI / Vision Capabilities | ||||||||||||||||
|
||||||||||||||||
Connectivity | ||||||||||||||||
|
||||||||||||||||
Signaling | ||||||||||||||||
|
||||||||||||||||
Video | ||||||||||||||||
|
||||||||||||||||
Audio | ||||||||||||||||
|
||||||||||||||||
Power Specifications | ||||||||||||||||
|
||||||||||||||||
Software Support | ||||||||||||||||
|
||||||||||||||||
Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
Commercial Information | ||||||||||||||||
|