PICO-IMX6S08-R1GB-NI8G-BW-TI

SKU: PICOIMX6S08R1GBNI8GBWTI Category:

PICO System-on-Module based around NXP i.MX6 Solo SoC with 1GB of DDR3 memory, 8GB eMMC and BCM4339 Wireless and Bluetooth, Industrial Temp -40~85C.

$95.20

Quantity Discount (%) Price
1 - 99 $95.20
100+ 2.94 % $92.40

24 in stock

x

Specifications

Additional information

Core System
Processor

NXP i.MX6 Solo

Processor Speed

800 Mhz

Architecture

ARM Cortex-A9

PMIC

Discrete Power Solution

Memory

1GB DDR3

Storage

8GB eMMC

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

AI / Vision Capabilities
Camera

MIPI CSI (2 lanes)

Connectivity
Network LAN

RGMII

Wi-Fi

Broadcom BCM43438 802.11 b/g/n

Bluetooth

Broadcom BCM4339 BT 4.1 (BR+EDR+BLE)

Antenna

u.FL connector

Signaling
I/O

RGMII
HDMI
LVDS
TTL RGB
MIPI CSI-2
MIPI DSI
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Vivante GC320 (2D Composition)
Vivante GC880 (Solo/DualLite)

Video Decode

1080p30 + D1 (Solo/DualLite)

Video Encode

BP/Dual 720p

Audio
Audio Codec

On carrier board

Audio Interface

I²S (1 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Boot2Qt
Commercial Linux

Environmental and Mechanical
Dimensions

37 x 40 mm

Weight

8 grams

Form Factor

PICO

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Industrial: -40°C to +85°C

Certification and Compliance
Certification

Compliant with CE / FCC / RoHS / REACH directives

Bluetooth Logo

QDID 63292 (Bluetooth 4.1)

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

PICO-IMX6 A1 Block Diagram

Dimensions

PICO-IMX6 A1 Dimensions

SHARE YOUR CART