PICO-IMX7D10-R05-MSD-9377
PICO System-on-Module based around NXP i.MX7 Dual SoC with 512MB of DDR3L memory, SD card slot and QCA-9377 Wireless and Bluetooth.
$73.00
Quantity | Discount (%) | Price |
---|---|---|
1 - 99 | — | $73.00 |
100 - 249 | 5 % | $69.35 |
250 - 499 | 10 % | $65.70 |
500+ | 15 % | $62.05 |
2 in stock (can be backordered)
Specifications
Additional information
Core System | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
||||||||||||||||
AI / Vision Capabilities | ||||||||||||||||
|
||||||||||||||||
Connectivity | ||||||||||||||||
|
||||||||||||||||
Signaling | ||||||||||||||||
|
||||||||||||||||
Video | ||||||||||||||||
|
||||||||||||||||
Audio | ||||||||||||||||
|
||||||||||||||||
Power Specifications | ||||||||||||||||
|
||||||||||||||||
Software Support | ||||||||||||||||
|
||||||||||||||||
Environmental and Mechanical | ||||||||||||||||
|
||||||||||||||||
Certification and Compliance | ||||||||||||||||
|
||||||||||||||||
Commercial Information | ||||||||||||||||
|