PICO-IMX7D10-R10-E16

SKU: PICOIMX7D10R10E16 Category:

PICO System-on-Module based around NXP i.MX7 Dual SoC with 1GB of DDR3L memory, 16GB eMMC.

$75.00

Quantity Discount (%) Price
1 - 99 $75.00
100 - 249 5 % $71.25
250 - 499 10 % $67.50
500+ 15 % $63.75

4 in stock (can be backordered)

x

Specifications

Additional information

Core System
Processor

NXP i.MX7 Dual

Processor Speed

1.0 Ghz

Architecture

ARM Cortex-A7 + M4

PMIC

NXP PF3000

Memory

1GB DDR3L

Storage

16GB eMMC

Board-to-Board Connector

PICO 70-pin Hirose connectors

System on Module

PICO SOM

AI / Vision Capabilities
Camera

MIPI CSI (2 lanes)

Connectivity
Network LAN

RGMII

Signaling
I/O

RGMII
TTL RGB
MIPI CSI-2
MIPI DSI
PCIe
USB
USB OTG
I²S
SDIO
CAN
UART
SPI
I²C
PWM
GPIO

Video
GPU Engine

Image re-sizing / rotation / overlay and CSC Pixel Processing Pipeline

Audio
Audio Codec

On carrier board

Audio Interface

I²S (2 channel)

Power Specifications
Power Input

5V DC +/-5%

Power Consumption

Depending on Configuration

Software Support
Standard Support

Linux
Yocto
Ubuntu
Android

Extended Support

Boot2Qt
Commercial Linux
FreeRTOS
Real Time OS

Environmental and Mechanical
Dimensions

37 x 40 mm

Weight

8 grams

Form Factor

PICO

MTBF

100,000+ Hours

Shock

15G half-sine 11 ms duration

Vibration

1 Grms random 5-500Hz hr/axis

Relative Humidity

10 to 90 %

Operation Temperature

Commercial: 0°C to +60°C

Certification and Compliance
Certification

Compliant with RoHS / REACH directives

Commercial Information
Brand

TechNexion

Country of Origin

Taiwan

HTSN

8473.30.1180

ECCN

5A992.c Mass Market

CCATS

740.17(b)(1) Mass Market (No License Required)

REACH / RoHS

Yes

Blockdiagram

PICO-IMX7-eMMC Block Diagram

Dimensions

PICO-IMX7 Dimensions

SHARE YOUR CART