Core System |
Processor | NXP i.MX8M Nano
| Architecture | ARM Cortex-A53 + M7
| PMIC | NXP PCA9450
| Memory | Upto 2GB LPDDR4
| Storage | 32GB eMMC (default)
| Board-to-Board Connector | 260-pin DDR4 SO-DIMM
| System on Module | EDM SOM
| Debug Interface | JTAG Interface by Through-hole
|
---|
|
AI / Vision Capabilities |
AI / ML | OpenCL CPU: 32 GOPS
|
---|
|
Connectivity |
Network LAN | 1x Atheros AR8035 Gigabit LAN
| Wi-Fi | Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac
| Bluetooth | Qualcomm Atheros QCA9377 Bluetooth
| Antenna | MHF4 connector
|
---|
|
Signaling |
I/O | LAN MIPI CSI-2 MIPI DSI USB USB OTG I²S SDIO UART SPI I²C PWM GPIO
|
---|
|
Certification and Compliance |
USA | FCC ID: 2AKZA-QCA9377
| Canada | IC: 22364-QCA9377
| European Union | EN 300 328 v2.2.2 EN 301 893 v2.1.1 EN 55032 / EN 55024
| Japan | TELEC: 201-180629
| Australia / New Zealand | RCM Compliant
| Certification | Compliant with RoHS / REACH directives
| Bluetooth Logo | QDID 150839 (Bluetooth 4.2) QDID 193238 (Bluetooth 5)
|
---|
|