WB-EDM-G-IMX8M-PLUS

SKU: WBEDMGIMX8MPLUS Category:

We ship within a few working days.

Get started with the EDM-G-IMX8M-PLUS SOM with NXP i.MX8M Plus

Your Evaluation Kit contains :

  • EDM-G-IMX8M-PLUS System-on-Module (SOM)
  • Wandboard WB-EDM-G Carrierboard
  • USB Type-C cable to power and program your board
  • USB to Serial console debug cable

$259.00

Quantity Discount (%) Price
1 $259.00

Specifications

Additional information

Core System
Processor

NXP i.MX8M Plus

Architecture

ARM Cortex-A53 + M7

PMIC

NXP PCA9450

Memory

Upto 8GB LPDDR4

Storage

32GB eMMC (default)

Board-to-Board Connector

260-pin DDR4 SO-DIMM

System on Module

EDM SOM

Debug Interface

JTAG Interface by Through-hole

AI / Vision Capabilities
AI / ML

NN Accel 2.3 TOPS

Connectivity
Network LAN

1x Realtek RTL8211F

Wi-Fi

Qualcomm Atheros QCA9377 Wi-Fi 5 – 802.11 a/b/g/n/ac

Bluetooth

Qualcomm Atheros QCA9377 Bluetooth

Antenna

MHF4 connector

Signaling
HDMI

1x (HDMI 2.0a, up to 4K)

LVDS

1x Dual Channel LVDS (up to 1920×1080)

MIPI DSI

1x Quad Lane MIPI DSI (up to 1920×1080)

MIPI CSI2

2x Quad Lane MIPI CSI-2

LAN

Gigabit with TSN (+2nd RGMII)

PCIe

1x (Gen 3)

USB 3.1

1x Host / 1x OTG (Gen 1)

USB 2.0

1x Host / 1x OTG

I²S

6x SAI: I2S or AC97

PDM

4x lane

S/PDIF

1x TX/RX

CAN

2x (CAN FD)

UART

4x

SPI

2x

I²C

6x

SDIO/SD/MMC

1x

PWM

4x

GPIO

86x

JTAG

Through-hole on Module

Certification and Compliance
USA

FCC ID: 2AKZA-QCA9377

Canada

IC: 22364-QCA9377

European Union

EN 300 328 v2.2.2
EN 301 893 v2.1.1
EN 55032 / EN 55024

Japan

TELEC: 201-180629

Australia / New Zealand

RCM Compliant

Certification

Compliant with RoHS / REACH directives

Bluetooth Logo

QDID 150839 (Bluetooth 4.2)
QDID 193238 (Bluetooth 5)

Blockdiagram

WB-EDM-G-IMX8M-PLUS Block Diagram

Dimensions

WB-EDM-G-IMX8M-PLUS Dimensions

SHARE YOUR CART